Added to Your Shopping Cart
OMEGA is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperature shifts.
Added to Your Shopping Cart
Alpha® Series Rugged Gel-Filled Electrodes
Added to Your Shopping Cart
OMEGA Engineering offers a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes in five electrode styles to choose from.
Added to Your Shopping Cart
The PHE/ORE-5460 in-line pH and ORP electrodes feature a flat self-cleaning abrasion-free surface. When exposed to turbulent flow, the scrubbing action cleans the electrodes.
Added to Your Shopping Cart
The PHH444 includes Meter, pH Sensor, pH 4,7,10 calibration solution, calibration certificate, 3 AAA batteries and carrying case. DL Model comes with 8GB SD Card Data Logger
Added to Your Shopping Cart
A battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.
Added to Your Shopping Cart
The PHH-257-KIT is designed for field and laboratory measurement of pH. Supplied as a complete kit, the PHH-257-KIT is perfect for transporting to remote locations.
Added to Your Shopping Cart
The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature.
Added to Your Shopping Cart
The PHE-7151 combination electrodes are ruggedly constructed
Added to Your Shopping Cart
OMEGA offers pH electrodes with integral preamplifiers for laboratory or industrial applications and can interface with equipment that accepts a millivolt input signal.
Added to Your Shopping Cart
Twist Lock Industrial Combination electrode features a non-fouling annular ceramic junction and an electrode housing of PVDF construction with 316SS locking pins.
Added to Your Shopping Cart
OMEGA's glass-bodied, refillable (RF), combination pH electrodes are for general purpose laboratory measurements. These electrodes can be used at temperatures up to 110 ℃.
Added to Your Shopping Cart
Added to Your Shopping Cart
The PHE/ORE-6510 Series submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface and reference junction minimizes fouling.
Added to Your Shopping Cart
The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte and PTFE liquid junction assures a long life.
Added to Your Shopping Cart
The OMEGA's PHE/ORE-6510B submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface minimizes fouling.
Added to Your Shopping Cart
The PHE-6820B electrode and assembly features a retractable design for insertion into tanks. It allows the electrode to be removed without shutting the system down.
Added to Your Shopping Cart
The OMEGA PHE/ORE-4580 bypass flow pH system has a modified 1" CPVC or PVDF tee and cable assembly matched to the flat surface pH or ORP electrode. ATC is an available option
Added to Your Shopping Cart
The PHCN-961/962 series of pH controller and transmitter provides a reliable method of monitoring and controlling pH in water treatment and chemical industries
Added to Your Shopping Cart
The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required.